??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Shaft Size
1-11/16 Inch
Part Number
023217
Part Name
F4B-K-111R
Weight (approx)
12 lbs
A
3 Inch
B
6-1/8 Inch
C
2-7/16 Inch
D
4-25/32 Inch
E
5/32 Inch
Bolt Diameter
1/2 Inch
G
6-3/4 Inch
H
1/2 Inch
J
4-25/32 Inch
L
3-3/16 Inch
Static Capacity
33000 lbs
Dynamic Capacity
6140 lbs
Rollers/Row No.
18
Rollers/Row Mean Diameter
.35
Pitch Diameter
2.411 Inch
End Play
.004-0.12 Inch
Collar Setscrews Size
5/16-18*5/8
Collar Setscrews Torque
165 lbs
Materials Housing
C.I. ASTM A48 CLASS 30
Materials Cone
4118 CASE CARB.
Materials Cups
4118 CASE CARB.
Materials Retainer
STEEL
Materials Rollers
4118 CASE CARB.
Static Misalig
4.96
Download modelli CAD
Anteprime
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.